Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-15-D-56
Part #:GRG8320138.00
Catalog #:GRG-BMQ832-15-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | TAP Depth: | 0.88 in |
| AJ: | 5.88 | BD: | 6.5 |
| N: | 7.06 | T: | 1.5 |
| O: | 3.66 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | J: | 7.5 in |
| G: | 2 | F: | 4 |
| RQ: | 5.51 in | AK: | 4.5 |
| O*: | 3.42 in | BF: | 0.41 |
| I: | 5.02 in | D: | 3.5 |
| LQ: | 6.14 in | A: | 5.75 |
| B: | 8.5 | H-Tap size: | 7/16-14 UNC in |
| C: | 9.38 in |
Technical Specifications
| Assembly: | BMQ-D | Series Code: | GRG |
| Input Bore (C Face): | 0.625 | Model Code: | BMQ832 |
| Input HP @ 1750 RPM: | 6.127 | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Input HP: | 6.127 | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2490 | Output Style: | D |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 2.63 |
| Output HP: | 5.516 | Ratio Range: | 15:1 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Overhung Load: | 2,170 |
| Output Shaft Assembly Code: | D | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Series Style: | GRG-BMQ-D |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Ratio: | 15:1 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 116 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2980 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310044780 | Weight: | 75.00 LB |

