Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-20-D-56
Part #:GRG8320139.00
Catalog #:GRG-BMQ832-20-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | O: | 3.66 in |
| N: | 7.06 | LQ: | 6.14 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| T: | 1.5 | H-Tap size: | 7/16-14 UNC in |
| AJ: | 5.88 | I: | 5.02 in |
| BD: | 6.5 | AK: | 4.5 |
| K: | 3.75 in | B: | 8.5 |
| J: | 7.5 in | RQ: | 5.51 in |
| TAP Depth: | 0.88 in | C: | 9.38 in |
| BF: | 0.41 | G: | 2 |
| A: | 5.75 | BE: | 0.38 in |
| O*: | 3.42 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 5.18 |
| Input HP @ 1750 RPM: | 5.18 | Output Shaft Orientation: | LR |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Overhung Load: | 2,170 | Frame Size: | 56C |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output RPM: | 87 | Input RPM: | 1,750 |
| Output HP: | 4.536 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Assembly: | BMQ-D |
| Model Code: | BMQ832 | Output Diameter (in): | 1.500 in |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Output Key: | 3/8 x 2.63 | Input Bore (C Face): | 0.625 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Series Code: | GRG |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Output Style: | D | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Series Style: | GRG-BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| UPC: | 690310044797 | Weight: | 75.00 LB |

