Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-10-L-140
Part #:GRG8320145.00
Catalog #:GRG-BMQ832-10-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.14 in | C: | 9.38 in |
| TAP Depth: | 0.88 in | AK: | 4.5 |
| D: | 3.5 | N: | 7.06 |
| O: | 3.66 in | K: | 3.75 in |
| RQ: | 5.51 in | BF: | 0.41 |
| F: | 4 | J: | 7.5 in |
| BD: | 6.5 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| T: | 1.5 | B: | 8.5 |
| G: | 2 | H-Tap size: | 7/16-14 UNC in |
| A: | 5.75 | I: | 5.02 in |
Technical Specifications
| Overhung Load: | 2,170 | Service Factor: | 1 |
| Output Key: | 3/8 x 2.63 | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.092 | Output HP: | 7.497 |
| Series Code: | GRG | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Style: | L |
| Frame Size: | 140TC | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-L |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Ratio: | 10:1 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2026 | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.500 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Series Style: | GRG-BMQ-L |
| Input HP: | 8.092 | Model Code: | BMQ832 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Output Shaft Orientation: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 690310044841 | Weight: | 75.00 LB |

