Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-40-L-140
Part #:GRG8320150.00
Catalog #:GRG-BMQ832-40-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | C: | 9.38 in |
| O: | 3.66 in | LQ: | 6.14 in |
| RQ: | 5.51 in | AJ: | 5.88 |
| G: | 2 | BE: | 0.38 in |
| D: | 3.5 | B: | 8.5 |
| AK: | 4.5 | K: | 3.75 in |
| L: | 7.06 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | I: | 5.02 in |
| J: | 7.5 in | N: | 7.06 |
| BD: | 6.5 | F: | 4 |
| O*: | 3.42 in | A: | 5.75 |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16-14 UNC in |
Technical Specifications
| Series Style: | GRG-BMQ-L | Output Style: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load: | 2,275 | Output RPM: | 43 |
| Output Key: | 3/8 X 2.63 | Mounting Style: | No Base |
| Output Shaft Orientation: | L | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Keyway: | 3/16 X 3/32 |
| Input HP: | 2.926 | Output HP: | 2.293 |
| Series Code: | GRG | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 2.926 | Ratio Range: | 40:1 |
| Input Quill Diameter (in): | 0.875 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.500 in | Ratio: | 40:1 |
| Model Code: | BMQ832 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Assembly: | BMQ-L |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3303 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310044896 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

