Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-60-R-140
Part #:GRG8320160.00
Catalog #:GRG-BMQ832-60-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | J: | 7.5 in |
| G: | 2 | T: | 1.5 |
| AJ: | 5.88 | BD: | 6.5 |
| N: | 7.06 | AK: | 4.5 |
| RQ: | 5.51 in | L: | 6.76 in |
| LM: | 9.01 | LQ: | 6.14 in |
| O: | 3.66 in | K: | 3.75 in |
| M: | 2.38 | U: | 0.875 in |
| C: | 9.38 in | BE: | 0.38 in |
| O*: | 3.42 in | D: | 3.5 |
| BF: | 0.41 | B: | 8.5 |
| F: | 4 | Center Distance (in): | 3.25 in |
| A: | 5.75 | H-Tap size: | 7/16 - 14 UNC in |
| TAP Depth: | 0.88 in |
Technical Specifications
| Overhung Load: | 2,275 | Input RPM: | 1,750 |
| Output Shaft Orientation: | R | Frame Size: | 140TC |
| Series Code: | GRG | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Keyway: | 3/16 X 3/32 | Series Style: | GRG-BMQ-R |
| Input HP: | 2.114 | Output HP: | 1.515 |
| Output RPM: | 29 | Mounting Style: | No Base |
| Reducer Style: | Worm - Right Angle | Output Style: | R |
| Output Key: | 3/8 X 2.63 | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.500 in |
| Ratio: | 60:1 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.25 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | BMQ-R |
| Shaft Seal Material: | Viton | Motor HP Rating: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | BMQ832 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.114 |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3274 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310044995 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

