Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-60-D-140
Part #:GRG8320168.00
Catalog #:GRG-BMQ832-60-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.42 in | RQ: | 5.51 in |
| G: | 2 | B: | 8.5 |
| U: | 0.875 in | AJ: | 5.88 |
| N: | 7.06 | M: | 2.38 |
| LQ: | 6.14 in | AK: | 4.5 |
| I: | 5.02 in | K: | 3.75 in |
| J: | 7.5 in | L: | 6.76 in |
| BF: | 0.41 | T: | 1.5 |
| LM: | 9.01 | D: | 3.5 |
| C: | 9.38 in | BD: | 6.5 |
| BE: | 0.38 in | O: | 3.66 in |
| F: | 4 | Center Distance (in): | 3.25 in |
| A: | 5.75 | H-Tap size: | 7/16-14 UNC in |
| TAP Depth: | 0.88 in |
Technical Specifications
| Series Style: | GRG-BMQ-D | Input RPM: | 1,750 |
| Mounting Style: | No Base | Overhung Load: | 2,275 |
| Frame Size: | 140TC | Output HP: | 1.515 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Input HP: | 2.114 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Output Style: | D |
| Series Code: | GRG | Output Key: | 3/8 X 2.63 |
| Keyway: | 3/16 X 3/32 | Output Shaft Assembly Code: | D |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Model Code: | BMQ832 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Assembly: | BMQ-D | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.500 in | Reducer: | Worm - Right Angle |
| Input Quill Diameter (in): | 0.875 in | Motor HP Rating: | 2 |
| Input HP @ 1750 RPM: | 2.114 | Service Factor: | 1 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 60:1 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 690310045077 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

