Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-60-R-180
Part #:GRG8320184.00
Catalog #:GRG-BMQ832-60-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.42 in | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 4 | O: | 3.66 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| D: | 3.5 | L: | 6.76 in |
| I: | 5.02 in | B: | 8.5 |
| LQ1: | 6.34 in | G: | 2 |
| AJ: | 7.25 | C: | 9.38 in |
| K: | 3.75 in | RQ: | 5.81 in |
| U: | 0.875 in | L1: | 10.01 in |
| N: | 7.06 | T: | 1.5 |
| M: | 2.38 | J: | 7.5 in |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16 - 14 UNC in |
| A: | 5.75 |
Technical Specifications
| Series Code: | GRG | Keyway: | 1/4 x 1/8 |
| Output HP: | 1.515 | Output Style: | R |
| Input HP: | 2.114 | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Overhung Load: | 2,275 | Output Shaft Orientation: | R |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 3/8 X 2.63 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Frame Size: | 180TC | Series Style: | GRG-BMQ-R |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Mounting Style: | Base | Series: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.114 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Assembly: | BMQ-R | Input Quill Diameter (in): | 1.125 in |
| Model Code: | BMQ832 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Motor HP Rating: | 2 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 3274 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310045237 | Weight: | 68.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

