Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-7.5-L-180
Part #:GRG8320206.00
Catalog #:GRG-BM832-7.5-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AK: | 8.5 |
| H-Tap size: | 7/16-14 UNC in | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 9.38 in |
| D: | 3.5 | J: | 7.5 in |
| U: | 0.875 in | B: | 8.5 |
| L: | 6.76 in | BF: | 0.53 |
| I: | 5.02 in | F: | 4 |
| TAP Depth: | 0.88 in | A: | 5.75 |
| K: | 3.75 in | L1: | 10.01 in |
| BD: | 9 | O: | 3.66 in |
| G: | 2 | N: | 7.06 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP: | 8.863 |
| Output Shaft Orientation: | L | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series Code: | GRG |
| Center Distance (in): | 3.25 | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/8 x 2.63 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Output Diameter (in): | 1.500 in |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 7.5:1 |
| Output HP: | 8.264 | Gear Type: | Worm |
| Mounting Style: | Base | Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | Flexible Coupling Input |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Style: | L |
| Overhung Load: | 2,275 | Thrust Rating - output shaft: | 1869 |
| Input HP @ 1750 RPM: | 8.863 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | BM832 |
| Assembly: | BM-L | Series Style: | GRG-BM-L |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 690310045381 | Weight: | 76.00 LB |

