Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-20-R-210
Part #:GRG8320233.00
Catalog #:GRG-BM832-20-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | G: | 2 |
| B: | 8.5 | I: | 5.02 in |
| BD: | 9 | TAP Depth: | 0.88 in |
| D: | 3.5 | H-Tap size: | 7/16-14 UNC in |
| C: | 9.38 in | O: | 3.66 in |
| U: | 0.875 in | L: | 6.76 in |
| K: | 3.75 in | J: | 7.5 in |
| N: | 7.06 | F: | 4 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| L1: | 10.01 in | BE1: | 0.5 in |
| A: | 5.75 | AK: | 8.5 |
| AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Mounting Style: | Base |
| Ratio: | 20:1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Series Code: | GRG | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 5.18 |
| Input HP: | 5.18 | Overhung Load: | 2,170 |
| Output Shaft Orientation: | R | Output HP: | 4.536 |
| Output Shaft Assembly Code: | R | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 87 |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 20:1 |
| Series Style: | GRG-BM-R | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210 | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/8 x 2.63 | Frame Size: | 210TC |
| Output Style: | R | Output Diameter (in): | 1.500 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Model Code: | BM832 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| UPC: | 690310045510 | Weight: | 76.00 LB |

