Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-25-R-210
Part #:GRG8320234.00
Catalog #:GRG-BM832-25-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | BD: | 9 |
| G: | 2 | U: | 0.875 in |
| O: | 3.66 in | J: | 7.5 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| A: | 5.75 | BE1: | 0.5 in |
| BF: | 0.53 | H-Tap size: | 7/16-14 UNC in |
| AJ: | 7.25 | TAP Depth: | 0.88 in |
| C: | 9.38 in | AK: | 8.5 |
| T: | 1.5 | I: | 5.02 in |
| L1: | 10.01 in | D: | 3.5 |
| K: | 3.75 in | B: | 8.5 |
| L: | 6.76 in |
Technical Specifications
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output HP: | 3.732 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | BM832 |
| Ratio: | 25:1 | Input Bore (C Face): | 1.375 |
| Mounting Style: | Base | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Output Style: | R | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP: | 4.373 |
| Series Code: | GRG | Overhung Load: | 2,275 |
| Series Style: | GRG-BM-R | Input Keyway: | 3/16 X 1.63 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 2.63 |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Output Shaft Orientation: | R | Motor Frame Size: | 210 |
| Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.373 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310045527 | Weight: | 76.00 LB |

