Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-30-D-210
Part #:GRG8320247.00
Catalog #:GRG-BM832-30-D-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | C: | 9.38 in |
| J: | 7.5 in | BE1: | 0.5 in |
| AJ: | 7.25 | U: | 0.875 in |
| H-Tap size: | 7/16-14 UNC in | I: | 5.02 in |
| AK: | 8.5 | F: | 4 |
| O*: | 3.42 in | G: | 2 |
| L1: | 10.01 in | O: | 3.66 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | L: | 6.76 in |
| K: | 3.75 in | BD: | 9 |
| B: | 8.5 | TAP Depth: | 0.88 in |
| A: | 5.75 | T: | 1.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 210 |
| Center Distance (in): | 3.25 | Model Code: | BM832 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.619 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Orientation: | LR | Frame Size: | 210TC |
| Overhung Load: | 2,275 | Mounting Style: | Base |
| Output Style: | D | Input HP: | 3.619 |
| Service Factor: | 1 | Series Style: | GRG-BM-D |
| Series Code: | GRG | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Assembly: | BM-D |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 2.63 |
| Ratio Range: | 30:1 | Output HP: | 2.986 |
| Product Type: | Right Angle | Output RPM: | 58 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| UPC: | 690310045572 | Weight: | 76.00 LB |

