Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-100-R-56
Part #:GRG8320260.00
Catalog #:GRG-BMQ832-100-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| B: | 8.5 | TAP Depth: | 0.88 in |
| I: | 5.02 in | N: | 7.06 |
| J: | 7.5 in | G: | 2 |
| AJ: | 5.88 | BD: | 6.5 |
| RQ: | 5.51 in | BE: | 0.38 in |
| A: | 5.75 | C: | 9.38 in |
| K: | 3.75 in | F: | 4 |
| H-Tap size: | 7/16-14 UNC in | LQ: | 6.14 in |
| BF: | 0.41 | T: | 1.5 |
| O: | 3.66 in | D: | 3.5 |
Technical Specifications
| Ratio: | 100:1 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.691 | Output Diameter (in): | 1.500 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 2574 |
| Reducer Style: | Worm - Right Angle | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | BMQ832 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Output HP: | 0.435 | Output Shaft Orientation: | R |
| Mounting Style: | Base | Series Code: | GRG |
| Output Key: | 3/8 x 2.63 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Series Style: | GRG-BMQ-R |
| Input Style: | C-Face Quill | Output Style: | R |
| Overhung Load: | 2,275 | Frame Size: | 56C |
| Input HP: | 0.691 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310045626 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

