Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-80-D-140
Part #:GRG8320275.00
Catalog #:GRG-BMQ832-80-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 7/16-14 UNC in | Center Distance (in): | 3.25 in |
| A: | 5.75 | O*: | 3.42 in |
| G: | 2 | AK: | 4.5 |
| RQ: | 5.51 in | BF: | 0.41 |
| K: | 3.75 in | D: | 3.5 |
| F: | 4 | I: | 5.02 in |
| J: | 7.5 in | O: | 3.66 in |
| BE: | 0.38 in | N: | 7.06 |
| BD: | 6.5 | T: | 1.5 |
| B: | 8.5 | LQ: | 6.14 in |
| AJ: | 5.88 | TAP Depth: | 0.88 in |
| C: | 9.38 in |
Technical Specifications
| Assembly: | BMQ-D | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Series Code: | GRG | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 21 |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Output Diameter (in): | 1.500 in | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output HP: | 0.695 | Overhung Load: | 2,275 |
| Model Code: | BMQ832 | Series Style: | GRG-BMQ-D |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | D |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Frame Size: | 140TC | Output Style: | D |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input HP: | 1.03 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 2.63 |
| Mounting Style: | Base | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 690310045695 | Weight: | 75.00 LB |

