Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-7.5-L-180
Part #:GRG8320278.00
Catalog #:GRG-BMQ832-7.5-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LQ1: | 6.34 in |
| O: | 3.66 in | K: | 3.75 in |
| RQ: | 5.81 in | F: | 4 |
| D: | 3.5 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| H-Tap size: | 7/16-14 UNC in | TAP Depth: | 0.88 in |
| T: | 1.5 | A: | 5.75 |
| C: | 9.38 in | B: | 8.5 |
| N: | 7.06 | AK: | 8.5 |
| G: | 2 | BE1: | 0.5 in |
| I: | 5.02 in | J: | 7.5 in |
Technical Specifications
| Output Shaft Orientation: | L | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 x 2.63 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Style: | GRG-BMQ-L | Overhung Load: | 2,275 |
| Thrust Rating - output shaft: | 1869 | Series Code: | GRG |
| Output Shaft Assembly Code: | L | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | BMQ-L |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Frame Size: | 180TC | Output HP: | 8.264 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Model Code: | BMQ832 | Input HP: | 8.863 |
| Ratio: | 7.5:1 | Input Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 8.863 | Output RPM: | 233 |
| Output Style: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2232 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310045725 | Weight: | 75.00 LB |

