Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-10-R-210
Part #:GRG8320303.00
Catalog #:GRG-BMQ832-10-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | A: | 5.75 |
| J: | 7.5 in | B: | 8.5 |
| AJ: | 7.25 | AK: | 8.5 |
| K: | 3.75 in | LQ1: | 6.75 in |
| T: | 1.5 | RQ: | 6.25 in |
| G: | 2 | BF: | 0.53 |
| N: | 7.06 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | F: | 4 |
| I: | 5.02 in | D: | 3.5 |
| H-Tap size: | 7/16-14 UNC in | BD: | 9 |
| BE1: | 0.5 in | O: | 3.66 in |
Technical Specifications
| Input HP: | 8.092 | Output Style: | R |
| Output Shaft Assembly Code: | R | Frame Size: | 210TC |
| Mounting Style: | Base | Service Factor: | 1 |
| Overhung Load: | 2,170 | Center Distance (in): | 3.25 |
| Series Code: | GRG | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output HP: | 7.497 |
| Input HP @ 1750 RPM: | 8.092 | Output Diameter (in): | 1.500 in |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Thrust Rating - output shaft: | 2026 | Gear Type: | Worm |
| Output Key: | 3/8 x 2.63 | Assembly: | BMQ-R |
| Input Bore (C Face): | 1.375 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Series Style: | GRG-BMQ-R |
| Series: | GRG Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Output RPM: | 175 | Input Diameter (in): | 1.375 in |
| Output Shaft Orientation: | R | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Model Code: | BMQ832 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 690310045855 | Weight: | 75.00 LB |

