Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ832-50-R-210
Part #:GRG8320309.00
Catalog #:GRG-BMQ832-50-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | H-Tap size: | 7/16-14 UNC in |
| BF: | 0.53 | LQ1: | 6.75 in |
| BE1: | 0.5 in | J: | 7.5 in |
| G: | 2 | Center Distance (in): | 3.25 in |
| RQ: | 6.25 in | B: | 8.5 |
| F: | 4 | K: | 3.75 in |
| TAP Depth: | 0.88 in | O: | 3.66 in |
| AK: | 8.5 | I: | 5.02 in |
| AJ: | 7.25 | N: | 7.06 |
| D: | 3.5 | BD: | 9 |
| T: | 1.5 | A: | 5.75 |
Technical Specifications
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | R |
| Ratio: | 50:1 | Overhung Load: | 2,170 |
| Center Distance (in): | 3.25 | Output Style: | R |
| Input HP @ 1750 RPM: | 2.462 | Assembly: | BMQ-R |
| Service Factor: | 1 | Input HP: | 2.462 |
| Output Shaft Orientation: | R | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | GRG Series - Ironman Worm Gear Reducers |
| Frame Size: | 210TC | Output Diameter (in): | 1.500 in |
| Series Code: | GRG | Input Keyway (C Face): | 5/16 x 5/32 |
| Output HP: | 1.841 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input Diameter (in): | 1.375 in |
| Motor Frame Size: | 210 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Model Code: | BMQ832 |
| Output Key: | 3/8 x 2.63 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Series Style: | GRG-BMQ-R | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3315 in/lbs |
General Specifications
| UPC: | 690310045886 | Weight: | 75.00 LB |

