Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-WBMQ832-80-R-56
Part #:GRG8323023.00
Catalog #:GRG-WBMQ832-80-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 80:1 | Output Shaft Assembly Code: | R |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Style: | R | Input Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/8 x 2.63 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.500 in | Series Style: | GRG-WBMQ-R |
| Mounting Style: | Base | Center Distance (in): | 3.25 |
| Frame Size: | 56C | Ratio Range: | 80:1 |
| Gear Type: | Worm | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Assembly: | WBMQ-R |
| Shaft Seal Material: | Viton | Overhung Load: | 2,275 |
| Reducer Style: | Worm - Right Angle | Output HP: | 0.695 |
| Input HP: | 1.03 | Input Style: | C-Face Quill |
| Model Code: | WBMQ832 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 690310046272 | Weight: | 83.00 LB |

