Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-JMQ826-100-R-56
Part #:GRGJ26002059.00
Catalog #:GRG-JMQ826-100-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.56 in | RQ: | 4.82 in |
| T: | 1.25 | C: | 8 in |
| Center Distance (in): | 2.63 in | R: | 5 in |
| BF: | 0.41 | V: | 0.38 in |
| K: | 1.69 in | J: | 3.38 in |
| AK: | 4.5 | BD: | 6.5 |
| LQ: | 5.19 in | AJ: | 5.88 |
| B: | 5 | G: | 4.13 |
| F: | 10.38 | D: | 2.94 |
| N: | 5.63 | BE: | 0.38 in |
| O: | 2.73 in | A: | 11.62 |
Technical Specifications
| Output Shaft Assembly Code: | R | Output RPM: | 17 |
| Output Style: | R | Mounting Style: | Vertical Input Shaft |
| Frame Size: | 56C | Output Shaft Orientation: | R |
| Output HP: | 0.236 | No. of Gear Reductions: | Single |
| Overhung Load: | 1,625 | Series Code: | GRG |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Series Style: | GRG-JMQ-R |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input HP: | 0.386 |
| Model Code: | JMQ826 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | JMQ-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Input Quill Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.250 in |
| Input Bore (C Face): | 0.625 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.63 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56C |
| Series: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310101131 | Weight: | 61.00 LB |

