Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-TMQ821-60-L-56
Part #:GRGT21001046.00
Catalog #:GRG-TMQ821-60-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | D: | 3 |
| N: | 4.68 | BD: | 6.5 |
| T: | 1 | F: | 4.69 |
| RQ: | 4.06 in | B: | 7.69 |
| AJ: | 5.88 | C: | 7.09 in |
| O: | 2.29 in | K: | 3.19 in |
| BF: | 0.41 | G: | 2.34 |
| I: | 3.61 in | V: | 0.72 in |
| AK: | 4.5 | LQ: | 4.46 in |
| BE: | 0.38 in | Center Distance (in): | 2.06 in |
| H: | 0.47 in | H-Tap size: | 0.47 in |
| A: | 6 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/4 X 1.44 |
| Output Style: | L | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Mounting Style: | Horizontal Base, Worm Over |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GRG-TMQ-L |
| Input HP: | 0.674 | Overhung Load: | 1,415 |
| Output RPM: | 29 | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Series Code: | GRG | Output HP: | 0.435 |
| Reducer: | Worm - Right Angle | Model Code: | TMQ821 |
| Center Distance (in): | 2.06 | Input HP @ 1750 RPM: | 0.674 |
| Product Type: | Worm Speed Reducer | Assembly: | TMQ-L |
| Input Diameter (in): | 0.625 in | Input Quill Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Series: | GRG Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 60:1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 940 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
General Specifications
| UPC: | 690310099773 | Weight: | 33.00 LB |

