Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-T821-25-R
Part #:GRGT21002006.00
Catalog #:GRG-T821-25-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | G: | 2.34 |
| L: | 4.82 in | J: | 6.38 in |
| I: | 3.61 in | N: | 4.68 |
| C: | 7.09 in | M: | 1.76 |
| K: | 3.19 in | O: | 2.29 in |
| H: | 0.47 in | D: | 3 |
| B: | 7.69 | V: | 0.72 in |
| T: | 1 | U: | 0.625 in |
| F: | 4.69 | A: | 6 |
Technical Specifications
| Input Style: | Shaft | Input HP: | 1.333 |
| Output Shaft Assembly Code: | R | Series Code: | GRG |
| Mounting Style: | Horizontal Base, Worm Over | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output RPM: | 70 | Output Style: | R |
| Series Style: | GRG-T-R | Input RPM: | 1,750 |
| Output Shaft Orientation: | R | Output Key: | 1/4 X 1.44 |
| Overhung Load: | 1,210 | No. of Gear Reductions: | Single |
| Output HP: | 1.094 | Reducer Style: | Worm - Right Angle |
| Ratio: | 25:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | T-R | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.38 in | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | T821 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.06 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 985 in/lbs |
General Specifications
| Weight: | 29.00 LB |

