Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-TMQ821-7.5-R-140
Part #:GRGT21002050.00
Catalog #:GRG-TMQ821-7.5-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BE: | 0.38 in |
| LQ: | 4.46 in | AJ: | 5.88 |
| V: | 0.72 in | I: | 3.61 in |
| BF: | 0.41 | B: | 7.69 |
| J: | 6.38 in | O: | 2.29 in |
| G: | 2.34 | C: | 7.09 in |
| RQ: | 4.06 in | N: | 4.68 |
| D: | 3 | BD: | 6.5 |
| F: | 4.69 | K: | 3.19 in |
| Center Distance (in): | 2.06 in | H: | 0.47 in |
| AK: | 4.5 | A: | 6 |
Technical Specifications
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input HP: | 2.793 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Orientation: | R | No. of Gear Reductions: | Single |
| Overhung Load: | 1,035 | Series Code: | GRG |
| Output Style: | R | Output HP: | 2.562 |
| Output Shaft Assembly Code: | R | Output Key: | 1/4 X 1.44 |
| Keyway: | 3/16 X 3/32 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Horizontal Base, Worm Over |
| Series Style: | GRG-TMQ-R | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.06 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 7.5:1 | Model Code: | TMQ821 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Input Quill Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | TMQ-R | Ratio: | 7.5:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 692 in/lbs |
General Specifications
| UPC: | 690310148709 | Weight: | 33.00 LB |

