Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-T826-50-R
Part #:GRGT26002009.00
Catalog #:GRG-T826-50-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | V: | 0.75 in |
| Center Distance (in): | 2.63 in | H: | 0.53 in |
| T: | 1.25 | D: | 3.69 |
| B: | 9.25 | L: | 6.07 in |
| O: | 2.73 in | G: | 2.63 |
| M: | 2.38 | J: | 8 in |
| N: | 5.63 | U: | 0.75 in |
| K: | 4 in | F: | 5.25 |
| C: | 8.75 in | A: | 6.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Style: | R |
| Mounting Style: | Horizontal Base, Worm Over | Overhung Load: | 1,625 |
| Series Style: | GRG-T-R | Output HP: | 1.023 |
| Output Key: | 1/4 X 1.75 | Output Shaft Orientation: | R |
| Input HP: | 1.42 | Output Shaft Assembly Code: | R |
| Series Code: | GRG | Input Style: | Shaft |
| Reducer Style: | Worm - Right Angle | Output RPM: | 35 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 50:1 | Input Keyway: | 3/16 x 1.63 in |
| Model Code: | T826 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | T-R | Center Distance (in): | 2.63 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1843 in/lbs |
General Specifications
| Weight: | 58.00 LB |

