Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-TMQ832-5-L-140
Part #:GRGT32001061.00
Catalog #:GRG-TMQ832-5-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 6.14 in |
| I: | 5.02 in | F: | 6.13 |
| RQ: | 5.51 in | D: | 4.38 |
| C: | 10.25 in | BF: | 0.41 |
| BE: | 0.38 in | O: | 3.66 in |
| N: | 7.06 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| T: | 1.5 | G: | 3.06 |
| K: | 4.75 in | J: | 9.5 in |
| AJ: | 5.88 | V: | 0.81 in |
| B: | 11.12 | A: | 7.75 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Mounting Style: | Horizontal Base, Worm Over |
| Output Shaft Orientation: | L | Series Code: | GRG |
| Output HP: | 11.29 | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Overhung Load: | 2,275 |
| Input HP: | 11.92 | Input RPM: | 1,750 |
| Series Style: | GRG-TMQ-L | Output Key: | 3/8 X 2.25 |
| Frame Size: | 140TC | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output RPM: | 350 | Keyway: | 3/16 X 3/32 |
| Model Code: | TMQ832 | Gear Type: | Worm |
| Input Quill Diameter (in): | 0.875 in | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | TMQ-L | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Ratio Range: | 5:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 84.00 LB |

