Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-TMQ832-30-D-140
Part #:GRGT32003073.00
Catalog #:GRG-TMQ832-30-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.06 | T: | 1.5 |
| BD: | 6.5 | BF: | 0.41 |
| O*: | 3.42 in | O: | 3.66 in |
| K: | 4.75 in | RQ: | 5.51 in |
| B: | 11.12 | C: | 10.25 in |
| AJ: | 5.88 | D: | 4.38 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | F: | 6.13 |
| J: | 9.5 in | I: | 5.02 in |
| N: | 7.06 | AK: | 4.5 |
| V: | 0.81 in | LQ: | 6.14 in |
| A: | 7.75 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 2,275 | Series Style: | GRG-TMQ-D |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 140TC |
| Series Code: | GRG | Mounting Style: | Horizontal Base, Worm Over |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Style: | D | Output Shaft Orientation: | LR |
| Output Key: | 3/8 X 2.25 | Input HP: | 3.619 |
| Input Style: | C-Face Quill | Output HP: | 2.986 |
| Output RPM: | 58 | Output Shaft Assembly Code: | D |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Assembly: | TMQ-D |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.500 in |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Model Code: | TMQ832 | Input Quill Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3226 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310176597 | Weight: | 84.00 LB |

