Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-UMQ832-80-L-56
Part #:GRGU32001057.00
Catalog #:GRG-UMQ832-80-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11.12 | U: | 0.875 in |
| V: | 0.81 in | K: | 4.75 in |
| LQ: | 6.14 in | O: | 3.66 in |
| RQ: | 5.51 in | F: | 6.13 |
| D: | 3.5 | H: | 0.53 in |
| AK: | 4.5 | J: | 9.5 in |
| AJ: | 5.88 | BD: | 6.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| T: | 1.5 | C: | 10.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 3.06 | N: | 7.06 |
| A: | 7.75 |
Technical Specifications
| Output HP: | 0.695 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Output RPM: | 21.9 |
| Overhung Load: | 2,275 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Series Code: | GRG |
| Series Style: | GRG-UMQ-L | Keyway: | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | L |
| Output Key: | 3/8 X 2.25 | Input HP: | 1.03 |
| Mounting Style: | Horizontal Base, Worm Under | Output Style: | L |
| Ratio: | 80:1 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | UMQ-L |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | UMQ832 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 0.625 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.500 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2000 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310177242 | Weight: | 84.00 LB |

