Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-VLM821-60-LU-56
Part #:GRGV21004234.00
Catalog #:GRG-VLM821-60-LU-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | G: | 5.09 |
| AJ: | 5.88 | N: | 4.68 |
| U: | 0.625 in | BF: | 0.41 |
| AK: | 4.5 | B: | 6 |
| T: | 1 | Center Distance (in): | 2.06 in |
| I: | 3.61 in | R: | 2.28 in |
| BD: | 6.5 | F: | 8.38 |
| DL: | 3.13 | J: | 4.88 in |
| LM: | 7.07 | V: | 0.38 in |
| O: | 2.29 in | K: | 2.44 in |
| H: | 0.5 in | BE: | 0.38 in |
| A: | 9.38 |
Technical Specifications
| Series Style: | GRG-VLM-LU | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | GRG |
| Input HP: | 0.674 | Output Shaft Assembly Code: | LU |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Vertical Output Shaft, Low Base |
| Keyway: | 3/16 X 3/32 | Output HP: | 0.435 |
| Output RPM: | 29 | Output Shaft Orientation: | LU |
| Input Style: | C-Face Coupled | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 1/4 X 1.44 | Output Style: | LU |
| Frame Size: | 56C | Overhung Load: | 1,415 |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | VLM-LU | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Model Code: | VLM821 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.06 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 940 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 37.00 LB |

