Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-VLMQ826-60-RU-56
Part #:GRGV26005246.00
Catalog #:GRG-VLMQ826-60-RU-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.75 in | O: | 2.73 in |
| F: | 10.12 | R: | 2.94 in |
| V: | 0.38 in | BE: | 0.38 in |
| DL: | 3.63 | Center Distance (in): | 2.63 in |
| I: | 4.34 in | K: | 2.88 in |
| RQ: | 4.82 in | G: | 6.12 |
| N: | 5.63 | BF: | 0.41 |
| BD: | 6.5 | H: | 0.56 in |
| LQ: | 5.19 in | T: | 1.25 |
| B: | 7 | AJ: | 5.88 |
| AK: | 4.5 | A: | 11.24 |
| Hole dia: | 0.56 in |
Technical Specifications
| Frame Size: | 56C | Keyway: | 3/16 X 3/32 |
| Output Key: | 1/4 X 1.75 | Overhung Load: | 1,625 |
| Series Code: | GR | Output Shaft Assembly Code: | R |
| Mounting Style: | Vertical Output Shaft, Low Base | Input HP: | 1.216 |
| Output Style: | RU | Output HP: | 0.835 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Style: | GRG-VLMQ-RU | Output RPM: | 29 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | RU |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.63 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.216 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Assembly: | VLMQ-RU | Input Bore (C Face): | 0.625 |
| Input Quill Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | VLMQ826 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Single | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| Weight: | 65.00 LB |

