Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-B821-7.5-R
Part #:GRL8210014.00
Catalog #:GRL-B821-7.5-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | L: | 4.82 in |
| A: | 3.81 | D: | 2.28 |
| N: | 4.68 | C: | 6.38 in |
| I: | 3.61 in | J: | 5 in |
| O: | 2.29 in | M: | 1.76 |
| G: | 1.44 | B: | 5.8 |
| F: | 2.88 | K: | 2.5 in |
| T: | 1 | TAP Depth: | 0.63 in |
| Center Distance (in): | 2.06 in | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 233 |
| Series Code: | GRL | Reducer: | Worm - Right Angle |
| Overhung Load: | 1,035 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | R |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Series Style: | GRL-B-R | Input HP @ 1750 RPM: | 2.793 |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 811 |
| Input Style: | Solid Shaft | Input HP: | 2.793 |
| Model Code: | B821 | Input Keyway: | 3/16 X 1.38 in |
| Output Style: | R | Center Distance (in): | 2.06 |
| Output HP: | 2.562 | Output Shaft Assembly Code: | R |
| Output Key: | 1/4 x 1.44 | Ratio: | 7.5:1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Series: | GRL Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Mounting Style: | Base |
| Assembly: | B-R | Ratio Range: | 7.5:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 692 in/lbs |
General Specifications
| UPC: | 690310046883 | Weight: | 25.00 LB |

