Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-15-L-56
Part #:GRL8210040.00
Catalog #:GRL-BM821-15-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 4.82 in |
| N: | 4.68 | AK: | 4.5 |
| I: | 3.61 in | LM: | 7.07 |
| BD: | 6.5 | D: | 2.28 |
| B: | 5.8 | BF: | 0.41 |
| U: | 0.625 in | C: | 6.38 in |
| F: | 2.88 | O*: | 2.08 in |
| T: | 1 | Center Distance (in): | 2.06 in |
| O: | 2.29 in | BE: | 0.38 in |
| G: | 1.44 | J: | 5 in |
| K: | 2.5 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 | TAP Depth: | 0.63 in |
Technical Specifications
| Output Shaft Orientation: | L | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Output Key: | 1/4 X 1.44 |
| Input RPM: | 1,750 | Output HP: | 1.661 |
| Overhung Load: | 1,125 | Input HP: | 1.887 |
| Input Style: | Flexible Coupling Input | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 56C | Series Style: | GRL-BM-L |
| No. of Gear Reductions: | Single | Keyway: | 3/16 X 3/32 |
| Output Shaft Assembly Code: | L | Series Code: | GRL |
| Mounting Style: | No Base | Output RPM: | 116 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.38 in | Center Distance (in): | 2.06 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Assembly: | BM-L |
| Thrust Rating - output shaft: | 1099 | Model Code: | BM821 |
| Input HP @ 1750 RPM: | 1.887 | Output Diameter (in): | 1.000 in |
| Ratio Range: | 15:1 | Motor Frame Size: | 56 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 897 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
General Specifications
| UPC: | 690310047149 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

