Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-50-R-56
Part #:GRL8210057.00
Catalog #:GRL-BM821-50-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.68 | J: | 5 in |
| O: | 2.29 in | AK: | 4.5 |
| L: | 4.82 in | K: | 2.5 in |
| Center Distance (in): | 2.06 in | C: | 6.38 in |
| U: | 0.625 in | LM: | 7.07 |
| BE: | 0.38 in | B: | 5.8 |
| D: | 2.28 | BD: | 6.5 |
| BF: | 0.41 | H-Tap size: | 5/16-18 UNC in |
| T: | 1 | F: | 2.88 |
| I: | 3.61 in | A: | 3.81 |
| AJ: | 5.88 | TAP Depth: | 0.63 in |
| G: | 1.44 |
Technical Specifications
| Output HP: | 0.539 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input HP: | 0.769 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | R | Series Code: | GRL |
| Assembly: | BM-R | Input HP @ 1750 RPM: | 0.769 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Motor Frame Size: | 56 |
| Series Style: | GRL-BM-R | Service Factor: | 1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load: | 1,385 | Output Key: | 1/4 x 1.44 |
| Output Diameter (in): | 1.000 in | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Output Style: | R |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.38 in |
| Model Code: | BM821 | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | R | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Center Distance (in): | 2.06 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 970 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |
General Specifications
| UPC: | 690310047316 | Weight: | 30.00 LB |

