Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-80-R-56
Part #:GRL8210059.00
Catalog #:GRL-BM821-80-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | B: | 5.8 |
| O: | 2.29 in | BE: | 0.38 in |
| N: | 4.68 | C: | 6.38 in |
| AJ: | 5.88 | Center Distance (in): | 2.06 in |
| H-Tap size: | 5/16-18 UNC in | T: | 1 |
| K: | 2.5 in | BF: | 0.41 |
| D: | 2.28 | TAP Depth: | 0.63 in |
| I: | 3.61 in | U: | 0.625 in |
| A: | 3.81 | G: | 1.44 |
| AK: | 4.5 | L: | 4.82 in |
| J: | 5 in | BD: | 6.5 |
| LM: | 7.07 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 x 1.44 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Series Code: | GRL |
| Input Diameter (in): | 0.625 in | Assembly: | BM-R |
| Frame Size: | 56C | Input Keyway: | 3/16 X 1.38 in |
| Input Style: | Flexible Coupling Input | Mounting Style: | Base |
| Overhung Load: | 1,495 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | R | Gear Type: | Worm |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Series Style: | GRL-BM-R |
| Output Shaft Assembly Code: | R | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Model Code: | BM821 |
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Output Style: | R | Input HP: | 0.304 |
| Motor Frame Size: | 56 | Output HP: | 0.19 |
| Input HP @ 1750 RPM: | 0.304 | Ratio Range: | 80:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310047330 | Weight: | 30.00 LB |

