Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-7.5-D-56
Part #:GRL8210062.00
Catalog #:GRL-BM821-7.5-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.08 in | BD: | 6.5 |
| O: | 2.29 in | J: | 5 in |
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | G: | 1.44 |
| B: | 5.8 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | K: | 2.5 in |
| AK: | 4.5 | BF: | 0.41 |
| A: | 3.81 | H-Tap size: | 5/16-18 UNC in |
| LM: | 7.07 | C: | 6.38 in |
| N: | 4.68 | T: | 1 |
| D: | 2.28 | I: | 3.61 in |
| U: | 0.625 in | F: | 2.88 |
Technical Specifications
| Service Factor: | 1 | Model Code: | BM821 |
| Product Type: | Right Angle | Assembly: | BM-D |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Overhung Load: | 1,035 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Style: | D |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 x 1.44 |
| Output Shaft Orientation: | LR | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.06 |
| Input HP @ 1750 RPM: | 2.793 | Mounting Style: | Base |
| Output HP: | 2.562 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 811 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft Assembly Code: | D |
| Output RPM: | 233 | Input HP: | 2.793 |
| Output Diameter (in): | 1.000 in | Series Style: | GRL-BM-D |
| Series Code: | GRL | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Output Torque Rating (in-lb): | 692 in/lbs |
General Specifications
| UPC: | 690310047361 | Weight: | 30.00 LB |

