Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-100-D-56
Part #:GRL8210072.00
Catalog #:GRL-BM821-100-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | G: | 1.44 |
| LM: | 7.07 | A: | 3.81 |
| J: | 5 in | BF: | 0.41 |
| F: | 2.88 | D: | 2.28 |
| BD: | 6.5 | Center Distance (in): | 2.06 in |
| O: | 2.29 in | I: | 3.61 in |
| C: | 6.38 in | BE: | 0.38 in |
| L: | 4.82 in | H-Tap size: | 5/16-18 UNC in |
| B: | 5.8 | O*: | 2.08 in |
| T: | 1 | U: | 0.625 in |
| AK: | 4.5 | K: | 2.5 in |
| N: | 4.68 | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.217 | Ratio: | 100:1 |
| Input Diameter (in): | 0.625 in | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Style: | D | Input HP @ 1750 RPM: | 0.217 |
| Output HP: | 0.122 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.38 in |
| Service Factor: | 1 | Overhung Load: | 1,580 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 17 |
| Mounting Style: | Base | Output Shaft Orientation: | LR |
| Shaft Seal Material: | Viton | Output Key: | 1/4 x 1.44 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | GRL-BM-D |
| Center Distance (in): | 2.06 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Frame Size: | 56C | Output Shaft Assembly Code: | D |
| Product Type: | Right Angle | Model Code: | BM821 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Assembly: | BM-D |
| Output Diameter (in): | 1.000 in | Series Code: | GRL |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| UPC: | 690310047460 | Weight: | 30.00 LB |

