Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-60-D-140
Part #:GRL8210106.00
Catalog #:GRL-BM821-60-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | L: | 4.82 in |
| BD: | 6.5 | J: | 5 in |
| U: | 0.625 in | F: | 2.88 |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| T: | 1 | O*: | 2.08 in |
| BF: | 0.41 | H-Tap size: | 5/16-18 UNC in |
| Center Distance (in): | 2.06 in | B: | 5.8 |
| D: | 2.28 | C: | 6.38 in |
| AJ: | 5.88 | G: | 1.44 |
| AK: | 4.5 | A: | 3.81 |
| K: | 2.5 in | N: | 4.68 |
| I: | 3.61 in | LM: | 7.07 |
Technical Specifications
| Product Type: | Right Angle | Output HP: | 0.435 |
| Output Key: | 1/4 x 1.44 | Input HP: | 0.674 |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 1,415 |
| Input Diameter (in): | 0.625 in | Output RPM: | 29 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.000 in |
| Assembly: | BM-D | Input HP @ 1750 RPM: | 0.674 |
| Ratio: | 60:1 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.38 in |
| Output Style: | D | Output Shaft Orientation: | LR |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Frame Size: | 140TC |
| Mounting Style: | Base | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Input RPM: | 1,750 | Series Code: | GRL |
| Service Factor: | 1 | Model Code: | BM821 |
| Series Style: | GRL-BM-D | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310047675 | Weight: | 30.00 LB |

