Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-10-L-56
Part #:GRL8210111.00
Catalog #:GRL-BMQ821-10-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1 |
| D: | 2.28 | F: | 2.88 |
| B: | 5.8 | BF: | 0.41 |
| BD: | 6.5 | M: | 1.76 |
| I: | 3.61 in | BE: | 0.38 in |
| RQ: | 4.06 in | U: | 0.625 in |
| L: | 4.82 in | LQ: | 4.46 in |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| LM: | 7.07 | O: | 2.29 in |
| J: | 5 in | G: | 1.44 |
| C: | 6.38 in | O*: | 2.08 in |
| K: | 2.5 in | N: | 4.68 |
| TAP Depth: | 0.63 in | A: | 3.81 |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Output HP: | 2.235 | Output Shaft Assembly Code: | L |
| Frame Size: | 56C | Output RPM: | 175 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Series Style: | GRL-BMQ-L |
| Mounting Style: | Base | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Output Style: | L | Output Key: | 1/4 X 1.44 |
| Keyway: | 3/16 X 3/32 | Series Code: | GRL |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input HP: | 2.464 |
| Overhung Load: | 1,065 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.464 |
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Motor HP Rating: | 2 |
| Thrust Rating - output shaft: | 898 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.38 in |
| Input Quill Diameter (in): | 0.625 in | Ratio Range: | 10:1 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Assembly: | BMQ-L | Model Code: | BMQ821 |
| Center Distance (in): | 2.06 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 690310047705 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

