Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-20-L-56
Part #:GRL8210113.00
Catalog #:GRL-BMQ821-20-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | RQ: | 4.06 in |
| K: | 2.5 in | T: | 1 |
| L: | 4.82 in | G: | 1.44 |
| AK: | 4.5 | C: | 6.38 in |
| BE: | 0.38 in | LQ: | 4.46 in |
| LM: | 7.07 | J: | 5 in |
| BD: | 6.5 | M: | 1.76 |
| O: | 2.29 in | N: | 4.68 |
| F: | 2.88 | O*: | 2.08 in |
| B: | 5.8 | U: | 0.625 in |
| AJ: | 5.88 | Center Distance (in): | 2.06 in |
| BF: | 0.41 | I: | 3.61 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Output Shaft Orientation: | L | Output RPM: | 87 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,175 |
| Input HP: | 1.584 | Series Style: | GRL-BMQ-L |
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.44 |
| Output HP: | 1.338 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Keyway: | 3/16 X 3/32 | Mounting Style: | No Base |
| Input Style: | C-Face Quill | Series Code: | GRL |
| Frame Size: | 56C | Output Style: | L |
| Input Keyway: | 3/16 X 1.38 in | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 56C |
| Model Code: | BMQ821 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 1144 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Quill Diameter (in): | 0.625 in | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.584 | Gear Type: | Worm |
| Motor HP Rating: | 1.5 | Ratio: | 20:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb | Output Torque Rating (in-lb): | 964 in/lbs |
General Specifications
| UPC: | 690310047729 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

