Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-30-L-56
Part #:GRL8210115.00
Catalog #:GRL-BMQ821-30-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | BE: | 0.38 in |
| G: | 1.44 | AK: | 4.5 |
| Center Distance (in): | 2.06 in | B: | 5.8 |
| N: | 4.68 | AJ: | 5.88 |
| D: | 2.28 | F: | 2.88 |
| L: | 4.68 in | O*: | 2.08 in |
| T: | 1 | K: | 2.5 in |
| RQ: | 4.06 in | J: | 5 in |
| LQ: | 4.46 in | BF: | 0.41 |
| O: | 2.29 in | BD: | 6.5 |
| I: | 3.61 in | TAP Depth: | 0.63 in |
| A: | 3.81 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Output HP: | 0.896 | Series Style: | GRL-BMQ-L |
| Keyway: | 3/16 X 3/32 | Output Key: | 1/4 X 1.44 |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Series Code: | GRL | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Input HP: | 1.129 |
| Overhung Load: | 1,255 | No. of Gear Reductions: | Single |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Style: | L |
| Service Factor: | 1 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 1144 | Assembly: | BMQ-L |
| Gear Type: | Worm | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Quill Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56 |
| Model Code: | BMQ821 | Input HP @ 1750 RPM: | 1.129 |
| Ratio: | 30:1 | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 968 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310047743 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

