Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-40-L-56
Part #:GRL8210116.00
Catalog #:GRL-BMQ821-40-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | U: | 0.625 in |
| B: | 5.8 | F: | 2.88 |
| O*: | 2.08 in | K: | 2.5 in |
| O: | 2.29 in | L: | 4.82 in |
| M: | 1.76 | LQ: | 4.46 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 6.5 | I: | 3.61 in |
| G: | 1.44 | BE: | 0.38 in |
| D: | 2.28 | N: | 4.68 |
| Center Distance (in): | 2.06 in | J: | 5 in |
| BF: | 0.41 | C: | 6.38 in |
| RQ: | 4.06 in | T: | 1 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 X 1.44 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Output Style: | L | Input Style: | C-Face Quill |
| Input HP: | 0.916 | Input RPM: | 1,750 |
| Series Style: | GRL-BMQ-L | Output RPM: | 43 |
| Output HP: | 0.674 | Frame Size: | 56C |
| Overhung Load: | 1,315 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GRL | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Quill Diameter (in): | 0.625 in |
| Model Code: | BMQ821 | Center Distance (in): | 2.06 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input Keyway: | 3/16 X 1.38 in | Assembly: | BMQ-L |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.916 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Series: | GRL Series - Ironman Worm Gear Reducers | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Motor HP Rating: | 0.75 | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| UPC: | 690310047750 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

