Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-60-L-56
Part #:GRL8210118.00
Catalog #:GRL-BMQ821-60-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | AK: | 4.5 |
| L: | 4.82 in | BF: | 0.41 |
| LQ: | 4.46 in | O*: | 2.08 in |
| K: | 2.5 in | B: | 5.8 |
| BD: | 6.5 | D: | 2.28 |
| LM: | 7.07 | RQ: | 4.06 in |
| AJ: | 5.88 | I: | 3.61 in |
| U: | 0.625 in | O: | 2.29 in |
| N: | 4.68 | J: | 5 in |
| F: | 2.88 | T: | 1 |
| M: | 1.76 | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | G: | 1.44 |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Input Style: | C-Face Quill | Keyway: | 3/16 X 3/32 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output HP: | 0.435 |
| Overhung Load: | 1,415 | Frame Size: | 56C |
| Output Shaft Assembly Code: | L | Output Style: | L |
| Input HP: | 0.674 | Output Shaft Orientation: | L |
| Series Style: | GRL-BMQ-L | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Series Code: | GRL |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Output RPM: | 29 | Output Key: | 1/4 X 1.44 |
| Gear Type: | Worm | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Input Quill Diameter (in): | 0.625 in |
| Motor HP Rating: | 0.5 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 2.06 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Model Code: | BMQ821 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.674 |
| Assembly: | BMQ-L | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Motor Frame Size: | 56 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| UPC: | 690310047774 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

