Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-60-R-56
Part #:GRL8210130.00
Catalog #:GRL-BMQ821-60-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.68 | I: | 3.61 in |
| F: | 2.88 | BF: | 0.41 |
| LM: | 7.07 | B: | 5.8 |
| O*: | 2.08 in | Center Distance (in): | 2.06 in |
| O: | 2.29 in | G: | 1.44 |
| C: | 6.38 in | D: | 2.28 |
| U: | 0.625 in | AK: | 4.5 |
| M: | 1.76 | BE: | 0.38 in |
| J: | 5 in | LQ: | 4.46 in |
| L: | 4.82 in | AJ: | 5.88 |
| K: | 2.5 in | RQ: | 4.06 in |
| T: | 1 | BD: | 6.5 |
| A: | 3.81 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Mounting Style: | No Base | Frame Size: | 56C |
| Series Code: | GRL | Keyway: | 3/16 X 3/32 |
| Series Style: | GRL-BMQ-R | Output RPM: | 29 |
| Overhung Load: | 1,415 | Output Style: | R |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.674 | Output Key: | 1/4 X 1.44 |
| Output HP: | 0.435 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Output Shaft Orientation: | R |
| Input Quill Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Model Code: | BMQ821 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Center Distance (in): | 2.06 |
| Thrust Rating - output shaft: | 1144 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor HP Rating: | 0.5 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | BMQ-R |
| Input HP @ 1750 RPM: | 0.674 | Ratio Range: | 60:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
| Output Torque Rating (in-lb): | 940 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310047897 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

