Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-5-L-140
Part #:GRL8210145.00
Catalog #:GRL-BMQ821-5-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 4.82 in | N: | 4.68 |
| J: | 5 in | Center Distance (in): | 2.06 in |
| O*: | 2.08 in | BF: | 0.41 |
| I: | 3.61 in | O: | 2.29 in |
| B: | 5.8 | RQ: | 4.06 in |
| G: | 1.44 | C: | 6.38 in |
| F: | 2.88 | K: | 2.5 in |
| LQ: | 4.46 in | T: | 1 |
| D: | 2.28 | AK: | 4.5 |
| BD: | 6.5 | H-Tap size: | 5/16-18 UNC in |
| TAP Depth: | 0.63 in | A: | 3.81 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | GRL |
| Input HP: | 3.653 | Output Key: | 1/4 X 1.44 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 1,000 | Output Style: | L |
| Series Style: | GRL-BMQ-L | Input Style: | C-Face Quill |
| Output HP: | 3.41 | Output RPM: | 350 |
| Output Shaft Assembly Code: | L | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Output Shaft Orientation: | L | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 735 | Ratio: | 5:1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3.653 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Quill Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Assembly: | BMQ-L | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1 in |
| Model Code: | BMQ821 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 614 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
General Specifications
| UPC: | 690310048047 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

