Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-10-R-140
Part #:GRL8210159.00
Catalog #:GRL-BMQ821-10-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.08 in | BE: | 0.38 in |
| L: | 4.68 in | K: | 2.5 in |
| I: | 3.61 in | F: | 2.88 |
| B: | 5.8 | T: | 1 |
| AK: | 4.5 | BD: | 6.5 |
| C: | 6.38 in | LQ: | 4.46 in |
| N: | 4.68 | O: | 2.29 in |
| BF: | 0.41 | AJ: | 5.88 |
| RQ: | 4.06 in | D: | 2.28 |
| G: | 1.44 | J: | 5 in |
| Center Distance (in): | 2.06 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 | TAP Depth: | 0.63 in |
Technical Specifications
| Input Style: | C-Face Quill | Frame Size: | 140TC |
| Output Key: | 1/4 X 1.44 | Overhung Load: | 1,065 |
| Mounting Style: | Base | Output Style: | R |
| Series Code: | GRL | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Output Shaft Orientation: | R |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output HP: | 2.235 |
| Input HP: | 2.464 | Series Style: | GRL-BMQ-R |
| Output Shaft Assembly Code: | R | Output RPM: | 175 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Quill Diameter (in): | 0.875 in | Center Distance (in): | 2.06 |
| Model Code: | BMQ821 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 898 |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 140 | Ratio: | 10:1 |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 2.464 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 805 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310048153 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

