Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-30-R-140
Part #:GRL8210163.00
Catalog #:GRL-BMQ821-30-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | I: | 3.61 in |
| N: | 4.68 | T: | 1 |
| BD: | 6.5 | B: | 5.8 |
| D: | 2.28 | G: | 1.44 |
| J: | 5 in | TAP Depth: | 0.63 in |
| K: | 2.5 in | Center Distance (in): | 2.06 in |
| BF: | 0.41 | AK: | 4.5 |
| H-Tap size: | 5/16-18 UNC in | BE: | 0.38 in |
| A: | 3.81 | LQ: | 4.46 in |
| RQ: | 4.06 in | O: | 2.29 in |
| F: | 2.88 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output RPM: | 58 |
| Input Diameter (in): | 0.875 in | Overhung Load: | 1,255 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Series Code: | GRL | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Series Style: | GRL-BMQ-R |
| Gear Type: | Worm | Input HP: | 1.129 |
| Output Style: | R | Model Code: | BMQ821 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Mounting Style: | Base | Output Shaft Orientation: | R |
| Assembly: | BMQ-R | Input HP @ 1750 RPM: | 1.129 |
| Output Shaft Assembly Code: | R | Ratio Range: | 30:1 |
| Frame Size: | 140TC | Output HP: | 0.896 |
| Center Distance (in): | 2.06 | Output Key: | 1/4 x 1.44 |
| Ratio: | 30:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 968 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |
General Specifications
| UPC: | 690310048191 | Weight: | 29.00 LB |

