Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-40-R-140
Part #:GRL8210164.00
Catalog #:GRL-BMQ821-40-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.81 | K: | 2.5 in |
| Center Distance (in): | 2.06 in | J: | 5 in |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| BF: | 0.41 | AK: | 4.5 |
| B: | 5.8 | AJ: | 5.88 |
| F: | 2.88 | N: | 4.68 |
| BD: | 6.5 | D: | 2.28 |
| RQ: | 4.06 in | I: | 3.61 in |
| LQ: | 4.46 in | G: | 1.44 |
| H-Tap size: | 5/16-18 UNC in | O: | 2.29 in |
| T: | 1 | C: | 6.38 in |
Technical Specifications
| Output Shaft Orientation: | R | Series: | GRL Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Output HP: | 0.674 | Output Style: | R |
| Input HP: | 0.916 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.06 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | GRL |
| Frame Size: | 140TC | Assembly: | BMQ-R |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load: | 1,315 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.916 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Key: | 1/4 x 1.44 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Model Code: | BMQ821 | Output RPM: | 43 |
| Mounting Style: | Base | Output Shaft Assembly Code: | R |
| Series Style: | GRL-BMQ-R | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| UPC: | 690310048207 | Weight: | 29.00 LB |

