Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-60-R-140
Part #:GRL8210166.00
Catalog #:GRL-BMQ821-60-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | BF: | 0.41 |
| I: | 3.61 in | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | N: | 4.68 |
| A: | 3.81 | LQ: | 4.46 in |
| F: | 2.88 | O: | 2.29 in |
| BD: | 6.5 | J: | 5 in |
| B: | 5.8 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | RQ: | 4.06 in |
| G: | 1.44 | D: | 2.28 |
| T: | 1 | AK: | 4.5 |
| H-Tap size: | 5/16-18 UNC in | C: | 6.38 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | GRL |
| Output Shaft Orientation: | R | Output Style: | R |
| Model Code: | BMQ821 | Overhung Load: | 1,415 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Output RPM: | 29 | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.674 | Output Key: | 1/4 x 1.44 |
| Frame Size: | 140TC | Thrust Rating - output shaft: | 1144 |
| Series Style: | GRL-BMQ-R | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Gear Type: | Worm | Input HP: | 0.674 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Mounting Style: | Base |
| Ratio: | 60:1 | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.875 in | Output HP: | 0.435 |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 940 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
General Specifications
| UPC: | 690310048221 | Weight: | 29.00 LB |

