Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-5-D-140
Part #:GRL8210169.00
Catalog #:GRL-BMQ821-5-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | A: | 3.81 |
| BE: | 0.38 in | Center Distance (in): | 2.06 in |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
| F: | 2.88 | N: | 4.68 |
| AJ: | 5.88 | LQ: | 4.46 in |
| K: | 2.5 in | RQ: | 4.06 in |
| C: | 6.38 in | B: | 5.8 |
| O*: | 2.08 in | T: | 1 |
| BF: | 0.41 | O: | 2.29 in |
| BD: | 6.5 | D: | 2.28 |
| I: | 3.61 in | G: | 1.44 |
| J: | 5 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 735 | Input Style: | C-Face Quill |
| Output HP: | 3.41 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | BMQ821 |
| Output Style: | D | Input HP: | 3.653 |
| Series Style: | GRL-BMQ-D | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140 | Assembly: | BMQ-D |
| Output Shaft Orientation: | LR | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 3.653 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Series Code: | GRL | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.000 in |
| Overhung Load: | 1,000 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Product Type: | Right Angle |
| Output Key: | 1/4 x 1.44 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 614 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310048238 | Weight: | 29.00 LB |

