Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-H821-10-H1-20
Part #:GRL8210503.20
Catalog #:GRL-H821-10-H1-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | C: | 6.38 in |
| L: | 4.82 in | F: | 2.88 |
| G: | 1.44 | AE2: | 0.4 |
| AG: | 6 | J: | 5 in |
| AE1: | 0.61 | U: | 0.625 in |
| I: | 3.61 in | M: | 1.76 |
| B: | 5.8 | V: | 1.94 in |
| Center Distance (in): | 2.06 in | T: | 1.25 |
| D: | 2.28 |
Technical Specifications
| Service Factor: | 1 | Series Code: | GRL |
| Input RPM: | 1,750 | Input Style: | Solid shaft |
| Assembly: | H-H1 | Reducer Style: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Bore Code: | 20 | Output HP: | 2.235 |
| Output Shaft Orientation: | H1 | Output RPM: | 175 |
| Output Shaft Assembly Code: | H1 | Input HP: | 2.464 |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 2.464 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Style: | GRL-H-H1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | H821 | Gear Type: | Worm |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Output Style: | H1 |
| Thrust Rating - output shaft: | 898 | Output Key: | 1/4 X 3.00 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb | Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 690310048481 | Weight: | 26.00 LB |

