Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-H821-25-H1-16
Part #:GRL8210506.16
Catalog #:GRL-H821-25-H1-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.44 |
| L: | 4.82 in | AG: | 6 |
| U: | 0.625 in | AE1: | 0.61 |
| I: | 3.61 in | T: | 1 |
| F: | 2.88 | M: | 1.76 |
| J: | 5 in | Center Distance (in): | 2.06 in |
| AD: | 4.99 | AE2: | 0.4 |
| B: | 5.8 | D: | 2.28 |
| C: | 6.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | H-H1 |
| Mounting Style: | Shaft Mount | Output Shaft Orientation: | H1 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 25:1 |
| Model Code: | H821 | Center Distance (in): | 2.06 |
| Input Style: | Solid shaft | Output Key: | 1/4 X 3.00 |
| Input HP: | 1.333 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Output Style: | H1 | Input HP @ 1750 RPM: | 1.333 |
| Output HP: | 1.094 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Series Style: | GRL-H-H1 | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GRL |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 985 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310048559 | Weight: | 26.00 LB |

