Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-15-H1-56-16
Part #:GRL8210516.16
Catalog #:GRL-HM821-15-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | BF: | 0.41 |
| F: | 2.88 | V: | 1.94 in |
| AF: | 0.75 | M: | 1.76 |
| H: | 0.53 in | U: | 0.625 in |
| AG: | 6 | AD: | 4.99 |
| R: | 0.75 in | L: | 4.82 in |
| AB: | 5.43 | LM: | 7.07 |
| AK: | 4.5 | J: | 5 in |
| I: | 3.61 in | AE1: | 0.61 |
| C: | 6.38 in | AE2: | 0.4 |
| B: | 5.8 | D: | 2.28 |
| BE: | 0.38 in | AJ: | 5.88 |
| AA: | 7.24 | G: | 1.44 |
| BD: | 6.5 | T: | 1 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Mounting Style: | Shaft Mount |
| Series Code: | GRL | Input Style: | Flexible Coupling Input |
| Input HP: | 1.887 | Output HP: | 1.661 |
| Output Shaft Orientation: | H1 | Output RPM: | 116 |
| Series Style: | GRL-HM-H1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 16 |
| Reducer Style: | Worm - Right Angle | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Style: | H1 | Frame Size: | 56C |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 1099 |
| Ratio: | 15:1 | Model Code: | HM821 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.887 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Motor HP Rating: | 1.5 |
| Assembly: | HM-H1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 690310048795 | Weight: | 31.00 LB |

