Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-HM821-15-H1-56-19
Part #:GRL8210516.19
Catalog #:GRL-HM821-15-H1-56-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.188 |
| AE2: | 0.4 | Center Distance (in): | 2.06 in |
| AK: | 4.5 | U: | 0.625 in |
| G: | 1.44 | D: | 2.28 |
| AE1: | 0.61 | AD: | 4.99 |
| BF: | 0.41 | L: | 4.82 in |
| I: | 3.61 in | BD: | 6.5 |
| F: | 2.88 | B: | 5.8 |
| AJ: | 5.88 | AG: | 6 |
| C: | 6.38 in | J: | 5 in |
| V: | 1.94 in | LM: | 7.07 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | HM-H1 | Output RPM: | 116 |
| Input HP @ 1750 RPM: | 1.887 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Model Code: | HM821 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56C | Series Code: | GRL |
| Series Style: | GRL-HM-H1 | No. of Gear Reductions: | Single |
| Output HP: | 1.661 | Ratio: | 15:1 |
| Center Distance (in): | 2.06 | Output Shaft Orientation: | H1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input HP: | 1.887 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1099 | Input Diameter (in): | 0.625 in |
| Bore Code: | 19 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 0.625 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Torque Rating (in-lb): | 897 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310048801 | Weight: | 31.00 LB |

